Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: Battery cabinet PowerScale 33 – 88 B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

Battery cabinet PowerScale 33 – 88 B

General Information

  • Extended Product Type:
    Battery cabinet PowerScale 33 – 88 B
  • Product ID:
    4NWP103674BC088
  • EAN:
    7640169261718
  • Catalog Description:
    Battery cabinet PowerScale 33 – 88 B
  • Long Description:
    External battery cabinet for PowerScale 33,includes 2x44x28Ah batteries plus battery links trays and shelves,includes connection cable,includes additional external fuse holder

Additional Information

  • Accessory Type:
    Battery/accumulator
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    9.4 kg
  • CN8:
    85049000
  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    85049000
  • Data Sheet, Technical Information:
    4NWD003515
  • Declaration of Conformity - CE:
    4NWD003874
  • EAN:
    7640169261718
  • ETIM 6:
    EC002850 - Accessories for UPS
  • Environmental Information:
    No declaration needed
  • Invoice Description:
    Battery cabinet PowerScale 33 – 88 B
  • Minimum Order Quantity:
    1 piece
  • Number of Batteries:
    88
  • Object Classification Code:
    G
  • Package Level 1 Depth / Length:
    1030 mm
  • Package Level 1 EAN:
    7640169261718
  • Package Level 1 Gross Weight:
    1025 kg
  • Package Level 1 Height:
    1630 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    660 mm
  • Product Main Type:
    PowerScale 33 battery cabinets
  • Product Name:
    UPS accessory
  • Product Net Depth / Length:
    940 mm
  • Product Net Height:
    1400 mm
  • Product Net Weight:
    1015 kg
  • Product Net Width:
    490 mm
  • Selling Unit of Measure:
    piece
  • Suitable For:
    UPS Powerscale 33 10kVA Cab.A w/o batt.
    UPS Powerscale 33 15kVA Cab.A w/o batt.
    UPS Powerscale 33 20kVA Cab.A w/o batt.
    UPS Powerscale 33 10kVA Cab.B w/o batt.
    UPS Powerscale 33 15kVA Cab.B w/o batt.
    UPS Powerscale 33 20kVA Cab.B w/o batt.
    UPS Powerscale 33 25kVA Cab.B w/o batt.
    UPS Powerscale 33 25kVA Cab.C w/o batt.
    UPS Powerscale 33 30kVA Cab.C w/o batt.
    UPS Powerscale 33 40kVA Cab.C w/o batt.
    UPS Powerscale 33 50kVA Cab.C w/o batt.
  • Suitable for Product Class:
    Three-Phase Standalone UPS
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds