Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: UPS MODULE DPA250S4 M50 CS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UPS MODULE DPA250S4 M50 CS

General Information

  • Extended Product Type:
    UPS MODULE DPA250S4 M50 CS
  • Product ID:
    4NWP103846R0002
  • EAN:
    7640169263552
  • Catalog Description:
    UPS MODULE DPA250S4 M50 CS
  • Long Description:
    UPS MODULE DPA250S4 M50 CS

Circular Value

Dimensions

  • Product Net Width:
    795 mm
  • Product Net Height:
    1978 mm
  • Product Net Depth / Length:
    943 mm
  • Product Net Weight:
    66 kg

Container Information

  • Package Level 1 EAN:
    7640169263552

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations

Popular Downloads

Classifications

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85044000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links