You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: EMP for Winpower SNMP Card

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

EMP for Winpower SNMP Card

General Information

  • Extended Product Type:
    EMP for Winpower SNMP Card
  • Product ID:
    4NWP104040R0001
  • EAN:
    7640169262180
  • Catalog Description:
    EMP for Winpower SNMP Card
  • Long Description:
    Environmental monitoring probe sensor (temperature and relative humidity) for Winpower SNMP and Mini Winpower SNMP cards

Circular Value

Environmental

Technical

  • Suitable For:
    Mini Winpower SNMP Card
    Winpower SNMP Card PowerValue
  • Suitable for Product Class:
    Single-Phase UPS
  • Accessory Type:
    SNMP/web adapter

Dimensions

  • Product Net Width:
    62 mm
  • Product Net Height:
    36 mm
  • Product Net Depth / Length:
    28.5 mm
  • Product Net Weight:
    0.2 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    505 mm
  • Package Level 1 Height:
    377 mm
  • Package Level 1 Depth / Length:
    476 mm
  • Package Level 1 Gross Weight:
    0.3 kg
  • Package Level 1 EAN:
    7640169262180

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85176200
  • E-Number (Sweden):
    5257272
  • Country of Origin:
    Italy (IT)

Certificates and Declarations

Popular Downloads

Classifications

  • ETIM 7:
    EC002850 - Accessories for UPS
  • ETIM 8:
    EC002850 - Accessories/spare parts for UPS
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85049000
  • eClass:
    V11.1 : 27040692
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links