You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS DPA 500 Frame 500kW

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UPS DPA 500 Frame 500kW

General Information

  • Extended Product Type:
    UPS DPA 500 Frame 500kW
  • Product ID:
    4NWP104286R22AA
  • Catalog Description:
    UPS DPA 500 Frame 500kW
  • Long Description:
    UPS DPA 500 Frame 500kW

Circular Value

Dimensions

  • Product Net Width:
    945 mm
  • Product Net Height:
    1975 mm
  • Product Net Depth / Length:
    1580 mm
  • Product Net Weight:
    0.001 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations

Popular Downloads

Classifications

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85044000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links