You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: External battery adapter 11T G2 6-10 kVA B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

External battery adapter 11T G2 6-10 kVA B

General Information

  • Extended Product Type:
    External battery adapter 11T G2 6-10 kVA B
  • Product ID:
    4NWP104428R0001
  • EAN:
    7640169263514
  • Catalog Description:
    External battery adapter 11T G2 6-10 kVA B
  • Long Description:
    Battery connector PVA G2 EBM 16x9

Circular Value

Technical

  • Suitable For:
    PowerValue 11T G2 6-10 kVA
  • Accessory Type:
    Cable set
  • Cable Length:
    295 mm

Dimensions

  • Product Net Width:
    295 mm
  • Product Net Height:
    275 mm
  • Product Net Depth / Length:
    162 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    7640169263514

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85442020
  • Country of Origin:
    China (CN)

Certificates and Declarations

Popular Downloads

Classifications

  • ETIM 7:
    EC002850 - Accessories for UPS
  • ETIM 8:
    EC002850 - Accessories/spare parts for UPS
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85044000
  • eClass:
    V11.1 : 27040692
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links