You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Parallel cable L=25m LC41_0037A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

Parallel cable L=25m LC41_0037A

General Information

  • Extended Product Type:
    Parallel cable L=25m LC41_0037A
  • Product ID:
    4NWP106904R0001
  • Catalog Description:
    Parallel cable L=25m LC41_0037A
  • Long Description:
    Parallel cable L=25m LC41_0037A

Circular Value

  • Circular Design Principles Recyclability Rate:
    75 %
  • Group Waste to Landfill Target:
    Non-hazardous waste is sent to a landfill, where there is no alternative option available within 100km of a facility
  • Sustainable Material Content in Packaging:
    80 %
  • Offered with Extended Lifetime:
    Lifetime Extension Services are Offered
    Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
    Product Modularity
  • End of Life Instructions:
    4NWD005593
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • RoHS Information:
    4NWD005541

Eco Transparency

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85442020
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations

Popular Downloads

Classifications

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85049000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links