You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS-OPT DPA250S4 FRAME DLH TFT EMC C2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UPS-OPT DPA250S4 FRAME DLH TFT EMC C2

General Information

  • Extended Product Type:
    UPS-OPT DPA250S4 FRAME DLH TFT EMC C2
  • Product ID:
    4NWP107465R0001
  • Catalog Description:
    UPS-OPT DPA250S4 FRAME DLH TFT EMC C2
  • Long Description:
    UPS-OPT DPA250S4 FRAME DLH WITH TFT EMC C2 Suitable for Single or Parallel master Frame type EMC C2- Factory mounted only

Circular Value

Technical

  • Screen Size:
    7 in

Dimensions

  • Product Net Width:
    795 mm
  • Product Net Height:
    1978 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Weight:
    9 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Switzerland (CH)

Popular Downloads

Classifications

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links