You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AR831009

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AR831009

General Information

  • Extended Product Type:
    AR831009
  • Product ID:
    4TBA831009C0100
  • EAN:
    5411815233746
  • Catalog Description:
    AR831009 SET VENTILATION GRID ; AR831009
  • Long Description:
    General accessories Ventilation and heating. PAZBS ARIA Ventilation grille IP44 Set=2pcs.

Technical

  • Number of Fans:
    1
  • Mounting Type:
    Snap mounting
  • Surface Finishing:
    Untreated
  • Material:
    Plastic

Environmental

Dimensions

  • Product Net Width:
    40 mm
  • Product Net Height:
    40 mm
  • Product Net Depth / Length:
    80 mm
  • Product Net Weight:
    0.1 kg

Ordering

  • Minimum Order Quantity:
    BX 1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.1 kg

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000331 - Ventilation plate (enclosure/cabinet)
  • ETIM 9:
    EC000331 - Ventilation plate (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • eClass:
    V11.0 : 27182803
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links