You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AR831010

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AR831010

General Information

  • Extended Product Type:
    AR831010
  • Product ID:
    4TBA831010C0100
  • EAN:
    5411815233753
  • Catalog Description:
    AR831010 ARIA HINGE SUP. (FOR COVERPLATE)
  • Long Description:
    ARIA Accessories. PAZAS hinge cover plate (inner door) set of 2 pieces

Technical

  • Material:
    Metal
  • Model Number:
    Hinge
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey

Environmental

Dimensions

  • Product Net Width:
    145 mm
  • Product Net Height:
    187 mm
  • Product Net Depth / Length:
    28.5 mm
  • Product Net Weight:
    0.1 kg

Ordering

  • Minimum Order Quantity:
    BX 1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.1 kg

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002620 - Components for installation (enclosure/cabinet)
  • ETIM 9:
    EC002620 - Components for installation (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • eClass:
    V11.0 : 27182811
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links