You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AR075S03

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AR075S03

General Information

  • Extended Product Type:
    AR075S03
  • Product ID:
    4TBA831085C0100
  • EAN:
    5411815234224
  • Catalog Description:
    AR075S03 ARIA 75 COVER PLATE (PUNCHED)
  • Long Description:
    ARIA Accessories. PAA754 Cover plate standard field 4 rows a 18TE, 88TE for ARIA 75

Technical

  • Material:
    Plastic
  • Color:
    Grey

Environmental

Dimensions

  • Product Net Width:
    461.8 mm
  • Product Net Height:
    690 mm
  • Product Net Depth / Length:
    79.4 mm
  • Product Net Weight:
    1.5 kg

Ordering

  • Minimum Order Quantity:
    BX 1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    1.6 kg

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000775 - Cover for distribution board
  • ETIM 9:
    EC000775 - Cover for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • eClass:
    V11.0 : 27142414
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links