Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AR075R03

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AR075R03

General Information

  • Extended Product Type:
    AR075R03
  • Product ID:
    4TBA831802C0100
  • EAN:
    5411815235047
  • Catalog Description:
    AR075R03 ARIA 75 IND MOD COVER PLATE 22 MODULES ; AR075R03
  • Long Description:
    ARIA Accessories. PAIA75 modular cover for ARIA 75, with cut-out 22TE

Technical

  • Material:
    Plastic
  • Color:
    Grey

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    423 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    7.25 mm
  • Product Net Weight:
    0.189 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    150 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Depth / Length:
    423 mm
  • Package Level 1 Gross Weight:
    0.189 kg
  • Package Level 1 EAN:
    5411815235047

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8538909999
  • Country of Origin:
    Belgium (BE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000775 - Cover for distribution board
  • ETIM 8:
    EC000775 - Cover for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • eClass:
    V11.0 : 27142414
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds