Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AP1MHP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AP1MHP

General Information

  • Extended Product Type:
    AP1MHP
  • Product ID:
    4TBO851190C0100
  • EAN:
    5411815246944
  • Catalog Description:
    AP1MHP APO 1 MOUNT.PLATE (Pertinax) ; AP1MHP
  • Long Description:
    APO-MPL. AM1 mounting plate 140x105x5mm ISO Pertinax 5mm

Technical

  • Product Name:
    APO 1 MOUNT.PLATE (Pertinax) ; AP1MHP
  • Surface Finishing:
    Untreated
  • Material:
    Plastic

Dimensions

  • Product Net Width:
    102 mm
  • Product Net Height:
    140 mm
  • Product Net Depth / Length:
    5 mm
  • Product Net Weight:
    0.18 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    5 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Gross Weight:
    0.18 kg
  • Package Level 1 EAN:
    5411815246944

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    7326909890
  • Country of Origin:
    Netherlands (NL)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000213 - Mounting plate for distribution board
  • ETIM 8:
    EC000213 - Mounting plate for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds