Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AP61PC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AP61PC

General Information

  • Extended Product Type:
    AP61PC
  • Product ID:
    4TBO856031C0100
  • EAN:
    5411815248665
  • Catalog Description:
    AP61PC APO 61 Cover (grey) RAL7035
  • Long Description:
    APO iso-distributors. ADG61 Cover 600x300x45mm Polyester, RAL7035 greywith cover screws

Technical

  • Material:
    Plastic
  • Color:
    Grey

Environmental

  • Degree of Protection:
    IP67

Dimensions

  • Product Net Width:
    302 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    603 mm
  • Product Net Weight:
    1.63 kg

Container Information

  • Package Level 1 Units:
    box 2 piece
  • Package Level 1 Width:
    302 mm
  • Package Level 1 Height:
    45 mm
  • Package Level 1 Depth / Length:
    603 mm
  • Package Level 1 Gross Weight:
    3.43 kg
  • Package Level 1 EAN:
    5411815248665
  • Package Level 3 Units:
    pallet (lift) 72 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.7 m
  • Package Level 3 Depth / Length:
    1.2 m

Ordering

  • Minimum Order Quantity:
    2 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Belgium (BE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000775 - Cover for distribution board
  • ETIM 8:
    EC000775 - Cover for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • eClass:
    V11.0 : 27142414
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds