You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AP1P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AP1P

General Information

  • Extended Product Type:
    AP1P
  • Product ID:
    4TBO856048C0100
  • EAN:
    5411815248832
  • Catalog Description:
    AP1P APO 1 Box (grey cover) RAL7035
  • Long Description:
    APO complete housing. AG1 enclosure 186x151x140 enclosure with polyester cover, greyIP67, IK10, with cover screws UL and CSA approval

Technical

  • Number of Conduit Inlets:
    0
  • Cover Plate Type:
    Cover
  • Enclosure Type NEMA:
    Type12
  • Mounting Type:
    Surface mounted
  • Door Type:
    Single
  • Surface Finishing:
    Untreated
  • Housing Material:
    Plastic
  • Cover Style:
    Closed
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey

Environmental

  • Degree of Protection:
    IP67
  • Protection Class:
    Isolated (Class II)
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AJK000581
  • REACH Declaration:
    9AJK000617
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    151 mm
  • Product Net Height:
    140 mm
  • Product Net Depth / Length:
    186 mm
  • Product Net Weight:
    1.1 kg
  • Built-In Depth (t2):
    95 mm
  • Thickness:
    Cabinet Plate 3.5 mm
    Door Plate 3 mm

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    1.2 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000058 - Empty cabinet
  • ETIM 9:
    EC000058 - Empty cabinet
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • eClass:
    V11.0 : 27142408
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links