You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: APBP3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

APBP3

General Information

  • Extended Product Type:
    APBP3
  • Product ID:
    4TBO856104C0100
  • EAN:
    5411815249303
  • Catalog Description:
    APBP3 APO flange 300 RAL7035 smooth
  • Long Description:
    APO Accessories. AFV300 Flange 300mm, smooth RAL7035Flange made of polyester

Technical

  • Number of Connection Holes:
    0
  • Product Type:
    Straight
  • Thread Type:
    Metric
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Model Number:
    Blind

Environmental

Dimensions

  • Product Net Width:
    300 mm
  • Product Net Height:
    98 mm
  • Product Net Depth / Length:
    13.5 mm
  • Product Net Weight:
    0.3 kg

Ordering

  • Minimum Order Quantity:
    BX 1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.3 kg

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000211 - Gland plate for enclosure/cabinet
  • ETIM 9:
    EC000211 - Gland plate for enclosure/cabinet
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • eClass:
    V11.0 : 27142421
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links