You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PS832030

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

PS832030

General Information

  • Extended Product Type:
    PS832030
  • Product ID:
    4TBP832030C0100
  • EAN:
    5411815250866
  • Catalog Description:
    PS832030 PROFILE 1/2 CYLINDER LOCK V2432-E
  • Long Description:
    Accessories Handles and profile half cylinder. PSPH2432 Profile half cylinder V2432E

Technical

  • Closure Type:
    Cylinder
  • Handle Type:
    Key

Environmental

  • REACH Declaration:
    9AJK000617
  • SCIP:
    d9743bce-fde4-4064-ab80-51f99fe5e6f0 Belgium (BE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    39 mm
  • Product Net Height:
    96 mm
  • Product Net Depth / Length:
    80 mm
  • Product Net Weight:
    0.1 kg

Ordering

  • Minimum Order Quantity:
    BX 1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.2 kg

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000327 - Lock system for enclosure/cabinet
  • ETIM 9:
    EC000327 - Lock system for enclosure/cabinet
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • eClass:
    V11.0 : 27400641
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links