You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PS320M03

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

PS320M03

General Information

  • Extended Product Type:
    PS320M03
  • Product ID:
    4TBP833501C0100
  • EAN:
    5411815252143
  • Catalog Description:
    PS320M03 MOUNT.PL. (STEEL) 750X500
  • Long Description:
    PolySafe-MPL. PSMS230 Mounting plate 390x640x2 steel Sendzimir galvanized steel sheet 2mm

Technical

  • Surface Finishing:
    Galvanized
  • Material:
    Steel

Environmental

Dimensions

  • Product Net Width:
    500 mm
  • Product Net Height:
    5 mm
  • Product Net Depth / Length:
    750 mm
  • Product Net Weight:
    4 kg

Ordering

  • Minimum Order Quantity:
    BX 1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    4.2 kg

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000213 - Mounting plate for distribution board
  • ETIM 9:
    EC000213 - Mounting plate for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • eClass:
    V11.0 : 27400639
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links