Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PS400R03

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

PS400R03

General Information

  • Extended Product Type:
    PS400R03
  • Product ID:
    4TBP833570C0100
  • EAN:
    5411815252778
  • Catalog Description:
    PS400R03 RAIN HOOD 1000X320
  • Long Description:
    PolySafe rain roofs. PSSDA4 Rain cover 1000x320 cabinet depth: 320mm, cabinet width.: 1000mm

Technical

  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey

Dimensions

  • Product Net Width:
    1030 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    350 mm
  • Product Net Weight:
    3.668 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    320 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Depth / Length:
    1145 mm
  • Package Level 1 Gross Weight:
    3.668 kg
  • Package Level 1 EAN:
    5411815252778

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8538909999
  • Country of Origin:
    Belgium (BE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000744 - Top-/floor cover element (enclosure/switchgear cabinet)
  • ETIM 8:
    EC000744 - Top-/floor element (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • eClass:
    V11.0 : 27182405
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds