Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: VMW2050

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

VMW2050

General Information

  • Extended Product Type:
    VMW2050
  • Product ID:
    4TBW828059C0100
  • EAN:
    4022903012214
  • Catalog Description:
    VMW2050 VP Polyester, 5 mm x 100 mm x 90 mm
  • Long Description:
    VP extension system. VMW2050 VPS Distance bracket 20-35-50mm Set=2pcs.

Technical

  • Material:
    Metal
  • Model Number:
    Component for supporting bracket
  • Color:
    Natural colour

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    5 mm
  • Product Net Depth / Length:
    90 mm
  • Product Net Weight:
    0.001 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    90 mm
  • Package Level 1 Depth / Length:
    5 mm
  • Package Level 1 Gross Weight:
    0.082 kg
  • Package Level 1 EAN:
    4022903012214

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8538909999
  • Country of Origin:
    Belgium (BE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002620 - Component for installation (switchgear cabinet)
  • ETIM 8:
    EC002620 - Components for installation (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27182811
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds