You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PADLOCK KS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

PADLOCK KS

General Information

  • Extended Product Type:
    PADLOCK KS
  • Product ID:
    4TQA624921R0000
  • EAN:
    5413656249214
  • Catalog Description:
    PADLOCK KS Padlock
  • Long Description:
    Padlock Padlock 9mm Width, Set of 2 Pc. without Padlock Old-GE: 624929

Technical

  • Power Loss:
    at Rated Operating Conditions per Pole 6.3 W
  • Accessories Available:
    Yes

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    1.016 m
  • Product Net Height:
    0.02 m
  • Product Net Depth / Length:
    0.005 m
  • Product Net Weight:
    0.025 kg

Ordering

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.2 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001287 - Locking device for switches
  • ETIM 9:
    EC001287 - Locking device for switches
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8301 60 00
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links