Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 5217423-26

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

5217423-26

General Information

  • Product ID:
    5217423-26
  • ABB Type Designation:
    75 Ohm
  • Catalog Description:
    Coaxial Termination 75 Ohm

Categories

Where Used (as part of "kit")

Identifier Description Type
3BSE000759R1
MB90K02 MB90 Bus Terminator Kit Kit
3BSE006244R1
AF 100 Coaxial Terminator Kit Kit

Additional Information

  • Medium Description:
    Coaxial Termination BNC 75 Ohm
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    75 ohm Coaxial Termination
    With grounding wire
    75 mm M4

Ordering

  • Customs Tariff Number:
    8536909500

Dimensions

  • Product Net Weight:
    0.01 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links