Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 57120001-CV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

57120001-CV

General Information

  • Product ID:
    57120001-CV
  • ABB Type Designation:
    DSTA 131
  • Catalog Description:
    DSTA 131 Connection Unit for AI board
  • Long Description:
    DSTA 131 Connection Unit for Analog Board 16 Ch.
    0.1% shunt, differential
    See Spare Fuse 1 A / 3BSC770001R14

Where Used (as part of "kit")

Identifier Description Type
3BSE019910R1
DSAI 130K18 Analog Input 16 ch,12 Bit,Di Kit
3BSE020828R1
DSAI 130DK01 Analog Input Board with Kit
3BUR002090R1
DSAI 130AK01 Analog Input Set Kit
5730030-UC
DSAI 130K01 Analog Input 16 ch,12 Bit,Di Kit

Additional Information

  • Medium Description:
    DSTA 131 Connection Unit for Analog Input board
  • Product Type:
    I-O_Module
  • Technical Information:
    DSTA 131 Connection Unit for Analog Board 16 Ch.
    0.1% shunt, differential
    See Spare Fuse 1 A / 3BSC770001R14

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    324 mm
  • Product Net Height:
    54 mm
  • Product Net Width:
    153 mm
  • Product Net Weight:
    0.4 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    66fb8082-31e2-46ce-9f71-38c04eeacb1e Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links