Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 57120001-FC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

57120001-FC

General Information

  • Product ID:
    57120001-FC
  • ABB Type Designation:
    DSTA 170
  • Catalog Description:
    DSTA 170 Connection Unit
  • Long Description:
    DSTA 170 Connection Unit for Analog Output Unit


    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE019917R1
DSAO 120K06 Analog Output Kit Kit
3BSE019938R1
DSAO 120K07 Analog Output Kit Kit
3BSE019939R1
DSAO 120K08 Analog Output Set Kit
5730030-UP
DSAO 120K01 Analog Output Set Kit

Additional Information

  • Medium Description:
    Connection Unit
  • Product Type:
    I-O_Module
  • Technical Information:
    DSTA 170 Connection Unit for Analog Output Unit
    Exchange No. EXC57120001-FC

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    157.5 mm
  • Product Net Height:
    31.5 mm
  • Product Net Width:
    90 mm
  • Product Net Weight:
    0.185 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links