Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 57120001-P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

57120001-P

General Information

  • Product ID:
    57120001-P
  • ABB Type Designation:
    DSAI 130
  • Catalog Description:
    DSAI 130 Analog Input Board
  • Long Description:
    DSAI 130 Analog Input Board 16 Channels.
    When ordering DSAI 130 (57120001-P) the HW
    license number of the installed controller must be specified.
    +/-10V, +/-20MA, 0.025%, Differential Input
    16 channels AI, 0.025%, DIFF.
    DSAI 130 (57120001-P) is only available as spare part
    to Safeguard safety controllers, MasterPiece 2x0 or
    when CMV >50V.For standard process controllers
    (MP200/1 and AC410/AC450/AC460) with CMV
    =<50V, the revitalized version DSAI 130A
    3BSE018292R1 shall be used.
    See StepUp offer STU3BSE077316R1

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BNP000028R1
DSAI 130K03 Analog Input, 16ch 12 Bit, Kit
3BNP000281R1
DSAI 130K12 Analog Input, 16 CH. 12BIT, Kit
3BNP000520R1
DSAI 130K07 Analog Input 16 CH 12 Bit, Kit
3BNP000522R1
DSAI 130K04 Analog Input 16ch 12 Bit,Dif Kit
3BNP004118R1
DSAI 130K20 Analog input, 16 ch. 12 bit, Kit
3BSE010195R1
DSAI 130K01 Analog Input set Kit
5730030-UC
DSAI 130K01 Analog Input 16 ch,12 Bit,Di Kit
5730030-UD
Analog Input Set Kit

Additional Information

  • Medium Description:
    Analog Input Board
  • Product Type:
    I-O_Module
  • Technical Information:
    DSAI 130 Analog Input Board 16 Channels.
    When ordering DSAI 130 (57120001-P) the HW
    license number of the installed controller must be specified.
    +/-10V, +/-20MA, 0.025%, Differential Input
    16 channels AI, 0.025%, DIFF.
    DSAI 130 (57120001-P) is only available as spare part
    to Safeguard safety controllers, MasterPiece 2x0 or
    when CMV >50V.For standard process controllers
    (MP200/1 and AC410/AC450/AC460) with CMV
    =<50V, the revitalized version DSAI 130A
    3BSE018292R1
    shall be used.
    See StepUp offer STU3BSE077316R1

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    327.6 mm
  • Product Net Height:
    14.4 mm
  • Product Net Width:
    236.7 mm
  • Product Net Weight:
    0.52 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    17ae5cf5-becc-48e4-a13a-4f8eecdd62e7 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links