Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 57120001-PC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

57120001-PC

General Information

  • Product ID:
    57120001-PC
  • ABB Type Designation:
    DSAX 110
  • Catalog Description:
    DSAX 110 Analog Input/Output Board
  • Long Description:
    DSAX 110 Analog Input / Output Board
    Analog Input: Eight channels, directly grounded inputs
    (single ended) resolution 12 bits unipolar 0 to + 10 V
    or 0 to + 20 mA, 4 to 20 mA shunt 250 W 0.05% (over shunt 500 W 0.1% on
    DSTA 001)

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BNP000465R1
DSAX 110K07 Analog In/Out Kit
5730032-BC
Analog In/Out Set Kit
5730032-BD
DSAX 110K02 Analog In/Out each 8 ch/12 Kit

Additional Information

  • Medium Description:
    Analog Input / Output Board
  • Product Type:
    I-O_Module
  • Technical Information:
    DSAX 110 Analog Input / Output Board
    Analog Input: Eight channels, directly grounded inputs
    (single ended) resolution 12 bits unipolar 0 to + 10 V
    or 0 to + 20 mA, 4 to 20 mA shunt 250 W 0.05% (over shunt 500 W 0.1% on DSTA 001)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.4 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    707f424e-b2c2-40ce-b8b0-0004400c4fdf Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links