Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 57160001-AAA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

57160001-AAA

General Information

  • Product ID:
    57160001-AAA
  • ABB Type Designation:
    DSDI 110A
  • Catalog Description:
    DSDI 110A Digital Input Board
  • Long Description:
    DSDI 110A Digital Input Board
    32 Ch 24 VDC, opto-isol. event-detection
    32 (4 x 8) channels, 24 V d.c., controlled by
    scanning or interrupt.

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BNP000030R1
DSDI 110K06 Digital Input 32ch. 24V Kit
3BNP000523R1
DSDI 110K02 Digital input 32ch,24VDC kit Kit
3BSE005432R1
DSDI 110AK03 Digital Inp. 32 CH, 24VDC Kit
3BSE021522R1
DSDI 110AK21 Digital Input kit Kit
5730032-BE
DSDI 110AK01 Digital Input Set Kit
5730032-BF
DSDI 110AK02 Digital Input Set Kit

Additional Information

  • Medium Description:
    Digital Input Board
  • Product Type:
    I-O_Module
  • Technical Information:
    DSDI 110A Digital Input Board
    32 Ch 24 VDC, opto-isol. event-detection
    32 (4 x 8) channels, 24 V d.c., controlled by
    scanning or interrupt.
    Exchange No. EXC57160001-AAA

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Depth / Length:
    216 mm
  • Product Net Height:
    18 mm
  • Product Net Width:
    225 mm
  • Product Net Weight:
    0.34 kg

Technical

  • Channel Type:
    DI
  • Number of Input Channels:
    32

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    4b1615c2-ce41-47fc-bf91-1eccbab46e12 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links