Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 57160001-ACT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

57160001-ACT

General Information

  • Product ID:
    57160001-ACT
  • ABB Type Designation:
    DSDP 140A
  • Catalog Description:
    DSDP 140A Pulse Counter Board.
  • Long Description:
    DSDP 140A Pulse Counter Board.
    1 pulse inp, 2 DI, 4 DO, 1 AO
    One positioning loop input for pulse generator:
    three channels, ±15 mA, max. 80 kHz
    DI/DO: 24 V d.c.,AO: Resolution 11 bits + sign,
    0 to + 10 V or 0 to ±20 mA

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE019921R1
DSDP 140AK03 Pulse Encod. 1 Loop 3ch Kit
3BSE019922R1
DSDP 140AK04 Pulse Encod. 1 Loop 3ch Kit

Additional Information

  • Medium Description:
    Pulse Counter Board
  • Product Type:
    I-O_Module
  • Technical Information:
    DSDP 140A Pulse Counter Board.
    1 pulse inp, 2 DI, 4 DO, 1 AO
    One positioning loop input for pulse generator:
    three channels, ±15 mA, max. 80 kHz
    DI/DO: 24 V d.c.,AO: Resolution 11 bits + sign,
    0 to + 10 V or 0 to ±20 mA

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    209.7 mm
  • Product Net Height:
    18 mm
  • Product Net Width:
    225 mm
  • Product Net Weight:
    0.44 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    ef19b90f-5c20-43a9-b796-2df3c20fd2e5 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links