Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 57160001-ADF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

57160001-ADF

General Information

  • Product ID:
    57160001-ADF
  • ABB Type Designation:
    DSDP 170
  • Catalog Description:
    DSDP 170 inc. Pos. and Speed meas.
  • Long Description:
    DSDP 170 Pulse Counting Board inc. Pos. and
    Speed meas. which is primarily intended for
    positioning/length and speed/frequency measuring.
    Maximum pulse frequency is 2.5 MHz.

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE019925R1
DSDP 170K02 Pulse Encoder Input ,4 Kit
5730032-DV
DSDP 170K01 Pulse Encoder Set Kit

Additional Information

  • Medium Description:
    Pulse Counting Board
  • Product Type:
    I-O_Module
  • Technical Information:
    DSDP 170 Pulse Counting Board inc. Pos. and
    Speed meas. which is primarily intended for
    positioning/length and speed/frequency measuring.
    Maximum pulse frequency is 2.5 MHz.

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    328.5 mm
  • Product Net Height:
    18 mm
  • Product Net Width:
    238.5 mm
  • Product Net Weight:
    0.38 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    cbfb0250-ebbc-4494-b22e-ad36beae8e99 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links