Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 57160001-DV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

57160001-DV

General Information

  • Product ID:
    57160001-DV
  • ABB Type Designation:
    DSDP 110
  • Catalog Description:
    DSDP 110 Pulse Input Unit
  • Long Description:
    DSDP 110 Pulse Input Unit 28 Ch. 24VDC,
    opto-isol. Max. 40 Hz can be connected to
    pulse generators with a frequency up to 40 Hz.
    The reading-in program polls the counters on
    the board cyclically.

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE005429R1
DSDP 110K02 Pulse Input Set Kit
5730030-US
Pulse Input Set Kit

Additional Information

  • Medium Description:
    Pulse Input Unit
  • Product Type:
    I-O_Module
  • Technical Information:
    DSDP 110 Pulse Input Unit 28 Ch. 24VDC,
    opto-isol. Max. 40 Hz can be connected to
    pulse generators with a frequency up to 40 Hz.
    The reading-in program polls the counters on
    the board cyclically.
    Exchange No. EXC57160001-DV

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    324 mm
  • Product Net Height:
    18 mm
  • Product Net Width:
    234 mm
  • Product Net Weight:
    0.39 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links