Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 57160001-EU

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

57160001-EU

General Information

  • Product ID:
    57160001-EU
  • ABB Type Designation:
    DSTX 110
  • Catalog Description:
    DSTX 110 Connect. Unit f. Dig. Speed
  • Long Description:
    DSTX 110 Connect. Unit f. Dig. Speed Control Units
    DSDC 110/111

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE019935R1
DSDC 111K02 Conn.of Tyristor Con Set Kit

Additional Information

  • Medium Description:
    Connection Unit
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    DSTX 110 Connect. Unit f. Dig. Speed Control Units
    DSDC 110/111

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    120 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    40 mm
  • Product Net Weight:
    0.16 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links