Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 57160001-GF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

57160001-GF

General Information

  • Product ID:
    57160001-GF
  • ABB Type Designation:
    DSDP 150
  • Catalog Description:
    DSDP 150 Pulse Encoder Input Unit for
  • Long Description:
    DSDP 150 Pulse Encoder Input Unit for 12 V DC
    used for both pulse counting and frequency
    measurement and has inputs which can be
    connected to pulse generators with a frequency
    of up to 10 kHz.

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE019923R1
DSDP 150K05 Pulse Encoder Input, 12ch Kit
3BSE019924R1
DSDP 150K06 Pulse Encoder Input, 12ch Kit
3BSE019950R1
DSDP 150K07 Pulse Encoder Input Set 10kH Kit
3BUR002100R1
DSDP 150K10 Pulse Encoder Input Set Kit
5730030-UU
Pulse Encoder Set Kit

Additional Information

  • Medium Description:
    Pulse Encoder Input Unit
  • Product Type:
    I-O_Module
  • Technical Information:
    DSDP 150 Pulse Encoder Input Unit for 12 V DC
    used for both pulse counting and frequency
    measurement and has inputs which can be
    connected to pulse generators with a frequency
    of up to 10 kHz.
    Exchange No. EXC57160001-GF

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    360 mm
  • Product Net Height:
    15 mm
  • Product Net Width:
    250 mm
  • Product Net Weight:
    0.425 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    f00f030d-1f37-4644-9e30-85f5221286a9 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links