Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 5730032-BD

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

5730032-BD

General Information

  • Product ID:
    5730032-BD
  • ABB Type Designation:
    DSAX 110K02
  • Catalog Description:
    DSAX 110K02 Analog In/Out each 8 ch/12
  • Long Description:
    DSAX 110K02 Analog In/Out Set
    Single ended 0/+10V,
    0/+20mA, 250 Ohm 0,05% shunt.
    Set incl.
    2 pcs 57120001-PC DSAX 110
    1 pc 57120001-PX DSTA 001
    2 pcs 26390603-G DSTK 153L3

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
26390603-G
DSTK 153 Ribbon Cable 2 piece
3BSE015195R1
DSTA 001A Connection Unit 1 piece
57120001-PC
DSAX 110 Analog Input/Output Board 2 piece

Additional Information

  • Medium Description:
    Analog In/Out Set
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    DSAX 110K02 Analog In/Out Set
    Single ended 0/+10V,
    0/+20mA, 250 Ohm 0,05% shunt.
    Set incl.
    2 pcs 57120001-PC
    DSAX 110
    1 pc 57120001-PX
    DSTA 001
    2 pcs 26390603-G
    DSTK 153L3

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    1.5 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links