Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 5SAC18V5020

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

5SAC18V5020

General Information

  • Product ID:
    5SAC18V5020
  • ABB Type Designation:
    50kN 180mm
  • Catalog Description:
    Aluminium Mounting Clamp

Additional Information

  • ABB Type Designation:
    50kN 180mm
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    7616999099
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    1.26 kg
  • Invoice Description:
    Aluminium Mounting Clamp
  • Made To Order:
    No
  • Medium Description:
    MOUNTING CLAMP
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    1.26 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Weight:
    1.26 kg
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3ASD485703A15
    5SAC18V5010
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
    Singapore, Singapore
  • Technical Information:
    Aluminium Mounting Clamp 50kN 180mm
    included:
    - Leaf spring with clamping force indicator
    - Spring support and washers (M16).

    See possible Air Cooled Heatsink
    GLT 75 or GTK 105
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links