Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 5SDA10D2303

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

5SDA10D2303

General Information

  • Product ID:
    5SDA10D2303
  • ABB Type Designation:
    1140A 2300V
  • Catalog Description:
    Avalanche Rectifier Diode

Additional Information

  • ABB Type Designation:
    1140A 2300V
  • Country of Origin:
    Switzerland (CH)
  • Customs Tariff Number:
    8541100000
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0.089 dm³
  • Gross Weight:
    0.23 kg
  • Invoice Description:
    Avalanche Rectifier Diode
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    58.5 mm
  • Package Level 1 Gross Weight:
    0.23 kg
  • Package Level 1 Height:
    26 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    58.5 mm
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Depth / Length:
    58.5 mm
  • Product Net Height:
    26 mm
  • Product Net Weight:
    0.23 kg
  • Product Net Width:
    58.5 mm
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
    Singapore, Singapore
  • Technical Information:
    Avalanche Diode
    VRRM = 2300 V , IFAVm = 1140 A
    Mounting force 11 ± 1 kN

    Properties
    * low on-state voltage
    * avalanche reverse characteristics
    * high operational reliability
    * suitable for parallel operation
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links