Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 5SGA06D4502

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

5SGA06D4502

General Information

  • Product ID:
    5SGA06D4502
  • ABB Type Designation:
    4500V 600A
  • Catalog Description:
    Asymmetric GTO Thyristor

Categories

Additional Information

  • ABB Type Designation:
    4500V 600A
  • Country of Origin:
    Switzerland (CH)
  • Customs Tariff Number:
    85413000
  • Gross Weight:
    0.25 kg
  • Invoice Description:
    Asymmetric GTO Thyristor
  • Made To Order:
    No
  • Medium Description:
    4500V 600A
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    250 g
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Weight:
    0.25 kg
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds