Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 5SNG1000X170300

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

5SNG1000X170300

General Information

  • Product ID:
    5SNG1000X170300
  • ABB Type Designation:
    1700V 2 x 1000A
  • Catalog Description:
    LinPak phase leg IGBT module

Additional Information

  • ABB Type Designation:
    1700V 2 x 1000A
  • Country of Origin:
    Switzerland (CH)
  • Customs Tariff Number:
    85412900
  • Gross Volume:
    0.532 dm³
  • Gross Weight:
    0.82 kg
  • Invoice Description:
    LinPak phase leg IGBT module
  • Made To Order:
    No
  • Medium Description:
    IGBT module
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Gross Weight:
    0.82 kg
  • Package Level 1 Height:
    38 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    100 mm
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Height:
    38 mm
  • Product Net Length:
    140 mm
  • Product Net Weight:
    0.82 kg
  • Product Net Width:
    100 mm
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    LinPak phase leg IGBT module
    Vce = 1700V Ic = 2 x 1000A
    Ultra low inductance phase-leg module
    Compact design with very high current density
    Paralleling without derating
    AlSiC base-plate for high power cycling capability
    AlN substrate for low thermal resistance
    Low-loss, fast and rugged SPT++ chip-set
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds