Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 5STP27H1800

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

5STP27H1800

General Information

  • Product ID:
    5STP27H1800
  • ABB Type Designation:
    2940A 1800V
  • Catalog Description:
    Phase Control Thyristor, PCT

Additional Information

  • ABB Type Designation:
    2940A 1800V
  • Core Credit:
    0.00
  • Country of Origin:
    Switzerland (CH)
  • Customs Tariff Number:
    8541300000
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0.271 dm³
  • Gross Weight:
    0.9 kg
  • Invoice Description:
    Phase Control Thyristor, PCT
  • Made To Order:
    No
  • Medium Description:
    THYRISTOR, PCT
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    102 mm
  • Package Level 1 Gross Weight:
    0.9 kg
  • Package Level 1 Height:
    26 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    102 mm
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Depth / Length:
    102 mm
  • Product Net Height:
    26 mm
  • Product Net Weight:
    0.9 kg
  • Product Net Width:
    102 mm
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    5STP27L1200
    5STP27L1600
    5STP27H1600
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Phase Control Thyristor
    VDRM = 1800 V , IT(AV)M = 2940 A
    Mounting force = 50 kN

    Features
    * Patented free-floating silicon technology
    * Low on-state and switching losses
    * Designed for traction, energy and industrial applications
    * Optimum power handling capability
  • UNSPSC:
    32110000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links