Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6050CZ10005A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6050CZ10005A

General Information

  • Product ID:
    6050CZ10005A
  • ABB Type Designation:
    AC POWER CABLE
  • Catalog Description:
    AC POWER CABLE
  • Long Description:
    AC POWER CABLE

Additional Information

  • ABB Type Designation:
    AC POWER CABLE
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Gross Volume:
    0 in³
  • Gross Weight:
    0.272 kg
  • Invoice Description:
    AC POWER CABLE
  • Made To Order:
    No
  • Medium Description:
    AC POWER CABLE
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Short Description:
    -
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds