Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ACS350-01E-06A7-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ACS350-01E-06A7-2

General Information

  • Global Commercial Alias:
    ACS350-01E-06A7-2
  • Product ID:
    68497035
  • ABB Type Designation:
    FREQUENCY CONVERTER
  • EAN:
    6410038066062
  • Catalog Description:
    FREQUENCY CONVERTER; ACS350-01E-06A7-2

Categories

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    8504408400
  • Invoice Description:
    ACS350-01E-06A7-2
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    1.1 kg
  • Product Net Height:
    344 mm
  • Product Net Length:
    217 mm
  • Product Net Width:
    132 mm

Additional Information

  • Product Main Type:
    ACS350
  • Product Name:
    ACS350-01E-06A7-2

Classifications

  • UNSPSC:
    39121007

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds