Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: ACS350-03E-38A0-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS350-03E-38A0-4

General Information

  • Global Commercial Alias:
    ACS350-03E-38A0-4
  • Product ID:
    68896266
  • ABB Type Designation:
    FREQUENCY CONVERTER
  • EAN:
    6410038785185
  • Catalog Description:
    FREQUENCY CONVERTER; ACS350-03E-38A0-4
  • Long Description:
    FREQUENCY CONVERTER

Categories

Ordering

  • Country of Origin:
    Finland (FI)
    Spain (ES)
  • Customs Tariff Number:
    85044088
  • Invoice Description:
    ACS350-03E-38A0-4
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    4 kg
  • Product Net Depth / Length:
    423 mm
  • Product Net Height:
    243 mm
  • Product Net Width:
    260 mm

Technical

  • Frame Size:
    Spare_Parts

Classifications

  • UNSPSC:
    39121007

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Additional Information

  • Product Main Type:
    ACS350
  • Product Name:
    ACS350-03E-38A0-4
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links