Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3I58001F000A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3I58001F000A

General Information

  • Global Commercial Alias:
    3I58001F000A
  • Extended Product Type:
    PVI-USB-RS232_485 BOOT LOADER
  • Product ID:
    6AGC002178
  • EAN:
    8054529631193
  • Catalog Description:
    PVI-USB-RS232_485 BOOT LOADER Control Unit
  • Long Description:
    Adapter RS485 or RS232 to USB for PC interface

Ordering

  • Customs Tariff Number:
    85371098
  • Invoice Description:
    CONTROL UNIT;PVI-USB-RS232_485 BOOT LOAD
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    28 mm
  • Product Net Width:
    66 mm
  • Product Net Height:
    66 mm
  • Product Net Weight:
    0.18 kg

Technical

  • Suitable For:
    UNO
    TRIO
    REACT
    PVI
    PVS

Container Information

  • Package Level 1 EAN:
    8054529631193
  • Package Level 1 Depth / Length:
    240 mm
  • Package Level 1 Width:
    157 mm
  • Package Level 1 Height:
    82 mm
  • Package Level 1 Units:
    packet 1 piece
  • Package Level 1 Gross Weight:
    0.4 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    190722

Additional Information

  • Country of Origin:
    Italy (IT)
  • Product Main Type:
    RS232
  • Product Name:
    Control Unit
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002928 - Accessories for renewable energy generation
  • ETIM 7:
    EC002928 - Accessories for renewable energy generation
  • UNSPSC:
    43201542
  • IDEA Granular Category Code (IGCC):
    6490 >> Control unit
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds