You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3M22990F201A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3M22990F201A

General Information

  • Global Commercial Alias:
    3M22990F201A
  • Extended Product Type:
    TRIO-27.6-TL-OUTD-400
  • Product ID:
    6AGC002860
  • EAN:
    8054529631131
  • Catalog Description:
    TRIO-27.6-TL-OUTD-400 Inverter
  • Long Description:
    Three-phase string inverter, 27600Wac, 2 MPPT, RS485 communication interface, IP65 (NEMA4x) environmental protection degree

Accessories

Identifier Description Type Qty Unit Of Measure
6AGC060825
VSN800-12 Weather Station WEATHER STATION;VSN800-12;ENVIROMENTAL;ENTRY 1 PCE
6AGC060826
VSN800-14 Weather Station WEATHER STATION;VSN800-14;ENVIROMENTAL;COMMERCIAL 1 PCE
6AGC002175
PVI-RS485-MODBUS-STRING Control Unit PVI-RS485-MODBUS 1 PCE
6AGC002966
PVI-MODBUS-TCP Control Unit PVI-MODBUS-TCP;FOR STRING INVERTER 1 PCE
6AGC002439
PVI-PMU POWER MANAGEMENT UNIT Control Unit PVI-PMU POWER MANAGEMENT UNIT 1 PCE
6AGC016780
PVI-AEC-IRR-T Sensor PVI-AEC-IRR-T 1 PCE
6AGC016781
PVI-AEC-IRR-T (30) Sensor PVI-AEC-IRR-T (30) 1 PCE
6AGC016786
PVI-AEC-T100-ADH Sensor PVI-AEC-T100-ADH 1 PCE
6AGC003076
WEIDMULLER DC CABLE CONN KIT-1BAG Connectors kit ACCESSORY;WEIDMULLER DC CABLE CONNECTOR KIT;TRIO MODELS;EMEA & APAC 1 PCE
6AGC003081
KIT SPD DC SIDE Accessory ACCESSORY;SPARE PART FOR SERVICE;ABB KIT SPD DC SIDE;FOR TRIO MODELS 3M22/3M44/3M88/3N62/3N83 1 PCE
6AGC003689
WALL MOUNTING BRACKET Installation kit WALL MOUNTING BRACKET;TRIO-50/60-US 1 PCE
6AGC066846
WALL MOUNTING BRACKET Installation kit WALL MOUNTING BRACKET;TRIO-50/60-US;10Y 1 PCE
6AGC003690
HORIZONTAL MOUNTING BRACKET Installation kit HORIZONTAL MOUNTING BRACKET;TRIO50/60-US 1 PCE
6AGC003082
KIT SPD DC SIDE 4+1 Accessory KIT SPD DC SIDE 4+1;TRIO 1 PCE
6AGC066889
HORIZONTAL MOUNTING BRACKET Installation kit HORIZONTAL MOUNTING BRACKET;TRIO50/60-US;10Y 1 PCE
6AGC068226
SM1-485PRO Sensor CONTROL UNIT; IRRADIATION SENSOR; SM1-485PRO 1 PCE
6AGC068227
TM3 Sensor CONTROL UNIT; TEMPERATURE SENSOR ACCESSORY TM3 FOR SM1-458PRO 1 PCE
6AGC068228
KIT SM1+T3 Sensor CONTROL UNIT KIT; IRRADIATION AND TEMPERATURE SENSOR; KIT SM1+T3 1 PCE
6AGC002178
PVI-USB-RS232_485 BOOT LOADER Control Unit PVI-USB-RS232_485 1 PCE
6AGC060801
VSN700-01-E0 Logger VSN700-01-E0 1 PCE
6AGC060804
VSN700-03-E0 Logger VSN700-03-E0 1 PCE
6AGC060806
VSN700-05-00 Logger VSN700-05-00 1 PCE
6AGC060808
VSN700-05-E0 Logger VSN700-05-E0 1 PCE
6AGC003359
VSN300 WIFI LOGGER CARD Logger VSN300 WIFI LOGGER CARD 1 PCE

Ordering

  • Customs Tariff Number:
    85044088
  • Invoice Description:
    TRIO-27.6-TL-OUTD-400;RoHS
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    292 mm
  • Product Net Width:
    702 mm
  • Product Net Height:
    1061 mm
  • Product Net Weight:
    76 kg

Technical

  • Rated Output Power:
    27600 W
  • Number of Maximum Power Point (MPP) Trackers:
    2
  • Maximum Power Point (MPP) Voltage:
    500 V
    ...800 V
  • Function:
    Standard
  • Communication Interface:
    WLAN
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP65
  • Display Type:
    Standard
  • Electrical Quantities Monitoring Type:
    Three Phase
  • Input Current Maximum (Iin):
    64 A
  • Input Voltage (Uin):
    200 V
    ...950 V
  • Maximum Input Power DC:
    34500 W
  • Number of Connections:
    2 DC screw connections
  • Number of Phases:
    3-phase
  • Options Available:
    Without data logging
  • Options Provided:
    Without transformer
  • Rated Efficiency (EURO/CEC):
    98 %
  • Suitable For:
    Switch disconnector; Outdoor mounting

Container Information

  • Package Level 1 EAN:
    8054529631131
  • Package Level 1 Depth / Length:
    1198 mm
  • Package Level 1 Width:
    788 mm
  • Package Level 1 Height:
    596 mm
  • Package Level 1 Units:
    packet 1 piece
  • Package Level 1 Gross Weight:
    104.5 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    190722

Additional Information

  • Country of Origin:
    Italy (IT)
  • Product Main Type:
    TRIO
  • Product Name:
    Inverter
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001747 - Photovoltaics DC/AC grid inverter
  • ETIM 7:
    EC001747 - DC/AC grid inverter
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links