Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: VSN700-05-A0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

VSN700-05-A0

General Information

  • Global Commercial Alias:
    VSN700-05-A0
  • Extended Product Type:
    VSN700-05-A0
  • Product ID:
    6AGC060807
  • EAN:
    8054529631575
  • Catalog Description:
    VSN700-05-A0 Logger
  • Long Description:
    VSN700-05 Data Logger for all markets; supports all ABB inverters and select meters, combiners, & weather stations; Modbus TCP gateway for SCADA integration; two RS485 inputs, two Ethernet interfaces; external power supply (wall plug) for Australia; 30 days of local data storage ; lifetime standard level access to Aurora Vision monitoring portal

Ordering

  • Customs Tariff Number:
    90318080
  • Invoice Description:
    CONTROL UNIT;VSN700-05-A0;IN 100-240VAC;
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    31 mm
  • Product Net Width:
    133 mm
  • Product Net Height:
    140 mm
  • Product Net Weight:
    0.91 kg

Technical

  • Rated Output Power:
    AC 3840 kW
  • Communication Interface:
    Ethernet
  • Suitable For:
    PVI
    TRIO-5.8/7.5/8.5-TL
    TRIO-20.0/27.6-TL
    TRIO-50/60-TL
    PRO-33

Container Information

  • Package Level 1 EAN:
    8054529631575
  • Package Level 1 Depth / Length:
    310 mm
  • Package Level 1 Width:
    200 mm
  • Package Level 1 Height:
    75 mm
  • Package Level 1 Units:
    packet 1 piece
  • Package Level 1 Gross Weight:
    0.91 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    191113

Additional Information

  • Country of Origin:
    United States (US)
  • Product Main Type:
    VSN700
  • Product Name:
    Logger
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations

Classifications

  • ETIM 6:
    EC001756 - Photovoltaics data logger
  • ETIM 7:
    EC001756 - Photovoltaics data logger
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links