Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3P819900000A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3P819900000A

General Information

  • Global Commercial Alias:
    3P819900000A
  • Extended Product Type:
    REACT2-UNO-5.0-TL
  • Product ID:
    6AGC069528
  • EAN:
    8054529635207
  • Catalog Description:
    REACT2-UNO-5.0-TL Inverter
  • Long Description:
    Single phase hybrid inverter ( PV + battery inverter), 5000 Wac, 2 MPPT, TL topology, DC coupled and AC coupled, Builtin Wi-Fi and LAN datalogger, Embedded protocols: Modbus TCP (SunSpec), Modbus RTU (Sunspec), ABB-free@home®, 2 programmable relays for load management purpose, Backup output (max 3 kW with PV and battery), IP 65

Accessories

Identifier Description Type Qty Unit Of Measure
6AGC060825
VSN800-12 Weather Station WEATHER STATION;VSN800-12;ENVIROMENTAL;ENTRY 1 PCE
6AGC060826
VSN800-14 Weather Station WEATHER STATION;VSN800-14;ENVIROMENTAL;COMMERCIAL 1 PCE
6AGC003673
KIT 10x10 CLIPS;MULTI-CONTACT Accessory INVERTER;ACCESSORY;KIT 10x10 CLIPS;MULTI-CONTACT 1 PCE
6AGC003675
MULTICONTACT DC CABLE CONNECTOR KIT Connectors kit ACCESSORY;MULTICONTACT DC CABLE CONNECTOR KIT 1 PCE
6AGC068226
SM1-485PRO Sensor CONTROL UNIT; IRRADIATION SENSOR; SM1-485PRO 1 PCE
6AGC068227
TM3 Sensor CONTROL UNIT; TEMPERATURE SENSOR ACCESSORY TM3 FOR SM1-458PRO 1 PCE
6AGC068228
KIT SM1+T3 Sensor CONTROL UNIT KIT; IRRADIATION AND TEMPERATURE SENSOR; KIT SM1+T3 1 PCE

Ordering

  • Customs Tariff Number:
    85044084
  • Invoice Description:
    REACT2-UNO-5.0-TL;RoHS
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    229 mm
  • Product Net Width:
    490 mm
  • Product Net Height:
    740 mm
  • Product Net Weight:
    22 kg

Technical

  • Rated Output Power:
    5000 W
  • Number of Maximum Power Point (MPP) Trackers:
    3
  • Maximum Power Point (MPP) Voltage:
    195 V
    ...480 V
  • Function:
    Load manager, AC backup output off grid, Battery charge from AC, AC-coupled feature
  • Communication Interface:
    Ethernet
    WLAN
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP65
  • Display Type:
    None
  • Electrical Quantities Monitoring Type:
    Three Phase
  • Input Current Maximum (Iin):
    27 A
  • Input Voltage (Uin):
    90 V
    ...575 V
  • Maximum Input Power DC:
    6250 W
  • Number of Connections:
    4 DC plug connections
  • Number of Phases:
    3-phase
  • Options Available:
    With data logging
  • Options Provided:
    Without transformer
  • Rated Efficiency (EURO/CEC):
    96.6 %
  • Suitable For:
    Switch disconnector; Outdoor mounting

Container Information

  • Package Level 1 EAN:
    8054529635207
  • Package Level 1 Depth / Length:
    868 mm
  • Package Level 1 Width:
    668 mm
  • Package Level 1 Height:
    318 mm
  • Package Level 1 Units:
    packet 1 piece
  • Package Level 1 Gross Weight:
    32 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    190722

Additional Information

  • Country of Origin:
    Italy (IT)
  • Product Main Type:
    REACT2
  • Product Name:
    Inverter
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001747 - Photovoltaics DC/AC grid inverter
  • ETIM 7:
    EC001747 - DC/AC grid inverter
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds