Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3P899901000A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3P899901000A

General Information

  • Global Commercial Alias:
    3P899901000A
  • Extended Product Type:
    PVS-100-TL; SX2 FULL
  • Product ID:
    6AGC069645
  • EAN:
    8054529632404
  • Catalog Description:
    PVS-100-TL; SX2 FULL Inverter
  • Long Description:
    Three-phase string inverter, 100000Wac@400VAC, 6 MPPT, IP66 (Fans IP54), Mounting Bracket, 24 + 24 DC input With 24 + 24 string fuses, Individual current monitoring of the DC inputs (24 ch), Monitored&replACeable DC surge protection Type II, DC disconnect switch, AC disconnect switch, AC busbar connection (Cu/Al), Monitored&replACeable AC surge protection Type II, Dual port ethernet (Modbus/SUNSPEC), RS-485 communication interface (Modbus/Sunspec), Wifi, AC plate to support single core cables (PVS-100/120), 3P (+N) Cable gland M40, plastic, cable dia. 19 … 28 mm, PE cable gland M25, plastic, cable dia. 10 … 17 mm

Ordering

  • Customs Tariff Number:
    85044088
  • Invoice Description:
    PVS-100-TL;SX2 FULL
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    419 mm
  • Product Net Width:
    1086 mm
  • Product Net Height:
    869 mm
  • Product Net Weight:
    129 kg

Technical

  • Rated Output Power:
    100000 W
  • Number of Maximum Power Point (MPP) Trackers:
    6
  • Maximum Power Point (MPP) Voltage:
    480 V
    ...850 V
  • Function:
    DC input with string fuses, Individual current monitoring of the DC inputs (24 ch), AC disconnect switch, AC plate for single core cables, 3P (+N) Cable gland M40, PE cable gland M25
  • Communication Interface:
    Ethernet
    WLAN
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP66
  • Display Type:
    None
  • Electrical Quantities Monitoring Type:
    Three Phase
  • Input Current Maximum (Iin):
    216 A
  • Input Voltage (Uin):
    360 V
    ...1000 V
  • Maximum Input Power DC:
    125000 W
  • Number of Connections:
    24 DC plug connections
  • Number of Phases:
    3-phase
  • Options Available:
    With data logging
  • Options Provided:
    Without transformer
  • Rated Efficiency (EURO/CEC):
    98.2 %
  • Suitable For:
    PVS 100/120

Container Information

  • Package Level 1 EAN:
    8054529632404
  • Package Level 1 Depth / Length:
    620 mm
  • Package Level 1 Width:
    1210 mm
  • Package Level 1 Height:
    1200 mm
  • Package Level 1 Units:
    packet 1 piece
  • Package Level 1 Gross Weight:
    163 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    190722

Additional Information

  • Country of Origin:
    Italy (IT)
  • Product Main Type:
    PVS
  • Product Name:
    Inverter
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations

Classifications

  • ETIM 6:
    EC001747 - Photovoltaics DC/AC grid inverter
  • ETIM 7:
    EC001747 - DC/AC grid inverter
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links