Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3Q179909000A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3Q179909000A

General Information

  • Global Commercial Alias:
    3Q179909000A
  • Extended Product Type:
    PVS-100-TL
  • Product ID:
    6AGC076172
  • EAN:
    8054529635634
  • Catalog Description:
    PVS-100-TL Inverter
  • Long Description:
    Three-phase string inverter, 100000Wac @400Vac, 6 MPPT, IP66 (Fans IP54), Mounting bracket, 24 + 24 DC input with 24 + 24 string fuses, Individual current monitoring of the DC inputs (24 ch), Monitored&replaceable DC surge protection Type I + II, DC disconnect switch, AC disconnect switch, AC busbar connection (Cu/Al), Monitored&replaceable AC surge protection Type II, Dual port ethernet (Modbus/SUNSPEC), RS-485 communication interface (Modbus/Sunspec), Wifi, AC plate to support large size multicore cable installation (PVS-100/120), Cable gland M63, nickel plated brass, cable dia. 37 … 53 mm, PE cable gland M25, plastic, cable dia. 10 … 17 mm, Boost version

Accessories

Identifier Type Description Qty Unit Of Measure
6AGC060825
WEATHER STATION;VSN800-12;ENVIROMENTAL;ENTRY WEATHER STATION;VSN800-12;ENVIROMENTAL;ENTRY Weather Station 1 PCE
6AGC060826
WEATHER STATION;VSN800-14;ENVIROMENTAL;COMMERCIAL WEATHER STATION;VSN800-14;ENVIROMENTAL;COMMERCIAL Weather Station 1 PCE
6AGC068226
CONTROL UNIT; IRRADIATION SENSOR; SM1-485PRO CONTROL UNIT; IRRADIATION SENSOR; SM1-485PRO Sensor 1 PCE
6AGC068227
CONTROL UNIT; TEMPERATURE SENSOR ACCESSORY TM3 FOR SM1-458PRO CONTROL UNIT; TEMPERATURE SENSOR ACCESSORY TM3 FOR SM1-458PRO Sensor 1 PCE
6AGC068228
CONTROL UNIT KIT; IRRADIATION AND TEMPERATURE SENSOR; KIT SM1+T3 CONTROL UNIT KIT; IRRADIATION AND TEMPERATURE SENSOR; KIT SM1+T3 Sensor 1 PCE
6AGC002178
PVI-USB-RS232_485 PVI-USB-RS232_485 Control Unit 1 PCE

Ordering

  • Customs Tariff Number:
    85044088
  • Invoice Description:
    PVS-100-TL;SY2;M63 37-53mm FULL;BOOST;Ro
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    419 mm
  • Product Net Width:
    1086 mm
  • Product Net Height:
    869 mm
  • Product Net Weight:
    128 kg

Technical

  • Rated Output Power:
    100000 W
  • Number of Maximum Power Point (MPP) Trackers:
    6
  • Maximum Power Point (MPP) Voltage:
    480 V
    ...850 V
  • Function:
    24 DC input with 24 string fuses, Individual current monitoring of the DC inputs (24 ch), Monitored&replaceable DC surge protection Type I + II, DC disconnect switch, AC disconnect switch, Monitored&replaceable AC surge protection Type II, AC plate for multicore cable installation, Cable gland M63, PE cable gland M25
  • Communication Interface:
    Ethernet
    WLAN
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP66
  • Display Type:
    None
  • Electrical Quantities Monitoring Type:
    Three Phase
  • Input Current Maximum (Iin):
    216 A
  • Input Voltage (Uin):
    360 V
    ...1000 V
  • Maximum Input Power DC:
    125000 W
  • Number of Connections:
    24 DC plug connections
  • Number of Phases:
    3-phase
  • Options Available:
    With data logging
  • Options Provided:
    Without transformer
  • Rated Efficiency (EURO/CEC):
    98.2 %
  • Suitable For:
    Switch disconnector; Outdoor mounting

Container Information

  • Package Level 1 EAN:
    8054529635634
  • Package Level 1 Depth / Length:
    620 mm
  • Package Level 1 Width:
    1210 mm
  • Package Level 1 Height:
    1200 mm
  • Package Level 1 Units:
    packet 1 piece
  • Package Level 1 Gross Weight:
    162 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    190722

Additional Information

  • Country of Origin:
    Italy (IT)
  • Product Main Type:
    PVS
  • Product Name:
    Inverter
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001747 - Photovoltaics DC/AC grid inverter
  • ETIM 7:
    EC001747 - DC/AC grid inverter
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds