You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TAC-W22-T-0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TAC-W22-T-0

General Information

  • Extended Product Type:
    TAC-W22-T-0
  • Product ID:
    6AGC081279
  • EAN:
    8719874450898
  • Alternative Product Reference:
    3Q510000200A
  • Catalog Description:
    TAC-W22-T-0 Terra AC wallbox type 2, socket, 3-phase/32 A
  • Long Description:
    Terra AC wallbox type 2, socket, 3-phase/32 A

Technical

  • EV Connectors:
    No cable outlet
  • Number of Socket Outlets:
    (AC Type 2) 1 piece
  • Output Power:
    Nominal 22 kW
  • Output Voltage (Uout):
    AC 3-phase 320 ... 480 V
  • Output Current Maximum (Iout):
    AC 3-phase 32 A
  • Connection Power:
    Nominal 22 kW
  • Input Voltage (Uin):
    AC 3-phase 380 ... 420 V
  • Input Current:
    3-phase 32 A
  • Frequency (f):
    50 ... 60 Hz
  • Number of Phases:
    3
  • Connection Configuration:
    TT, TN
  • Number of RCDs Electric Vehicle Supply Equipment:
    Resid. Curr. Monitor
  • Overvoltage Category:
    III
  • Overload Protection:
    Overcurrent protection at 40 A
  • Ambient Air Temperature:
    Operation -30 ... +50 °C
    Storage -50 ... +80 °C
  • Maximum Operating Altitude Permissible:
    2000 m
  • Communication Interface:
    Wi-Fi
    Ethernet
    Bluetooth
    Modbus
  • Communication Protocol:
    OCPP 1.6
  • Load Management Method:
    OCPP - Based
  • Authentication Method:
    App
    Free Vending
  • Energy Meter Type:
    AC
  • Enclosure Type:
    indoor, outdoor
  • Mounting Type:
    Wall mounting
  • Housing Material:
    Plastic
  • Degree of Protection:
    acc. to IEC 60529 IP54
  • Impact Resistance Rating:
    IK08

Dimensions

  • Product Net Width:
    195 mm
  • Product Net Depth / Length:
    320 mm
  • Product Net Height:
    110 mm
  • Product Net Weight:
    2.7 kg
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    260 mm
  • Package Level 1 Height:
    200 mm
  • Package Level 1 Depth / Length:
    400 mm
  • Package Level 1 Gross Weight:
    3.5 kg
  • Package Level 1 EAN:
    8719874450898
  • Package Level 2 Units:
    pallet (lift) 40 piece
  • Package Level 2 Width:
    830 mm
  • Package Level 2 Height:
    1150 mm
  • Package Level 2 Depth / Length:
    1130 mm
  • Package Level 2 Gross Weight:
    156.5 kg

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85371091
  • Selling Unit of Measure:
    piece
  • Minimum Order Quantity:
    8 piece
  • Order Multiple:
    8 piece
  • EAN:
    8719874450898
  • ETIM 9:
    EC002883 - Charging device E-Mobility
  • UNSPSC:
    25175002
  • IDEA Granular Category Code (IGCC):
    1311 >> Electric vehicle charging station

Additional Information

  • Declaration of Conformity - CE:
    9AKK107991A0511
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Standards:
    EN 61851-1
    EN 61851-23
    EN 61000-6-2
    EN 61000-6-3
    EN 301 908-2
    IEC 60721-3-2: IE23
    RoHS
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links