Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TY28M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TY28M

General Information

  • Extended Product Type:
    TY28M
  • Product ID:
    7TAG009210R0048
  • EAN:
    5414363063445
  • Catalog Description:
    CABLE TIE 50LB 14IN NATURAL NYLON
  • Long Description:
    High Performance Cable Tie for Indoor Applications, Natural Color Nylon 6.6, Length of 361mm (14.2 Inches) for Bundle Diameter up to 102mm (4 Inches), Width of 4.67mm (0.184 Inch), Tensile Strength Rating of 220 Newtons (50 Pounds), Operating Temperature of -60 Degrees Celsius (-76 F) to 85 Degrees Celsius (185 F), UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Bulk Pack

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • E-Number (Finland):
    1370038
  • EAN:
    5414363063445

Dimensions

  • Product Net Width:
    0.19 in
    4.82 mm
  • Product Net Length:
    0, mm
  • Product Net Depth / Length:
    14.2 in
    360.5 mm

Container Information

  • Package Level 1 Units:
    1000 piece
  • Package Level 1 Width:
    14 in
    356 mm
  • Package Level 1 Depth / Length:
    20 in
    508 mm
  • Package Level 2 Units:
    5000 piece
  • Package Level 2 Width:
    13 in
    330 mm
  • Package Level 2 Height:
    9 in
    229 mm
  • Package Level 2 Depth / Length:
    17 in
    432 mm

Additional Information

  • Brand / Label:
    Ty-Rap
  • Bundle Diameter:
    0.138 to 4.01 in
    3.5 to 102 mm
  • Color:
    Natural
  • Effective Date:
    19680313
  • Lock Type:
    Stainless Steel Barb
  • Material:
    Nylon/Polyamide 6.6
  • Number of Batteries:
    0
  • Product Name:
    PLASTIC CABLE TIE
  • Product Type:
    High Performance
  • Special Functions:
    Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
  • Standards:
    UL E49405
  • Tensile Strength:
    50 lb
    222 N
  • Thickness:
    0.055 in
    1.4 mm
  • UPC:
    786210824796

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds