You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TT-11-30-0-L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TT-11-30-0-L

General Information

  • Extended Product Type:
    TT-11-30-0-L
  • Product ID:
    7TAG054780R0008
  • EAN:
    0728494145686
  • Catalog Description:
    11IN 30 LB TWIST TAIL BLK.CABLE TIE
  • Long Description:
    Twist Tail Cable Tie, Black Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F), Weather and Ultraviolet Resistant for Indoor and Outdoor Applications, Length of 281mm (11.1 Inches), Width of 4.7mm (0.186 Inch), Thickness of 1.37mm (0.054 Inch), Tensile Strength Rating of 133 Newtons (30 Pounds), Maximum Bundle Diameter 76.2mm (3.0 Inches), 50 Pieces per Bag/20 Bags per Case

Ordering

  • EAN:
    0728494145686
  • UPC:
    728494145686
  • Country of Origin:
    Mexico (MX)
  • Selling Unit of Measure:
    each

Dimensions

  • Product Net Width:
    0.186 in
    4.7 mm
  • Product Net Depth / Length:
    11.1 in
    281 mm

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    5 in
    127 mm
  • Package Level 1 Height:
    0.5 in
    13 mm
  • Package Level 1 Depth / Length:
    15 in
    381 mm
  • Package Level 2 Units:
    20 piece
  • Package Level 2 Width:
    8.4 in
    213 mm
  • Package Level 2 Height:
    7.9 in
    201 mm
  • Package Level 2 Depth / Length:
    16.4 in
    417 mm

Additional Information

  • Application:
    Bend again and twist motion.
  • Brand / Label:
    Catamount
  • Bundle Diameter:
    Max 3 in
    Max 76.2 mm
  • Color:
    Black
  • Effective Date:
    20100301
  • Lock Type:
    Plastic Pawl
  • Material:
    Nylon/Polyamide 6.6
  • Product Name:
    PKG. W/50 PLASTIC CABLE TIES
  • Product Type:
    Twist Tail
  • RoHS Date:
    9AKK108466A3871
  • Special Functions:
    Designed for quick, easy, tool-less installation. After installing, remove excess tail with a simple bend
  • Tensile Strength:
    30 lb
    133 N
  • Thickness:
    0.054 in
    1.37 mm

Certificates and Declarations

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • ETIM 8:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links