Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BC97002

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BC97002

General Information

  • Extended Product Type:
    BC97002
  • Product ID:
    7TBA126770R0007
  • EAN:
    0622538067371
  • Catalog Description:
    4IN SQUARE GFCI CONVERSION KIT
  • Long Description:
    Stainless steel/steel GFCI conversion Kit. To install a GFCI on a 4 inches square box. Complete with mounting screws.

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Electrical Boxes

Ordering

  • EAN:
    0622538067371
  • Customs Tariff Number:
    7326908688

Dimensions

  • Product Net Weight:
    .33 lb
    149.66 g

Container Information

  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    5.25 in
    133 mm
  • Package Level 2 Height:
    3.75 in
    95 mm
  • Package Level 2 Depth / Length:
    5.25 in
    133 mm

Additional Information

  • Brand / Label:
    Iberville
  • Color:
    Silver
  • Material:
    Stainless Steel
  • NEMA Color:
    Grey (Slate)
  • Number of Batteries:
    0
  • Number of Gangs:
    1
  • Product Name:
    IBERVILLE-BOXES & COVERS
  • Product Type:
    Plates
  • Size:
    4 Inches square
  • Standards:
    CSA 5043
  • UPC:
    622538067371

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    BC97002
  • Instructions and Manuals:
    BC97002

Classifications

  • ETIM 6:
    EC002328 - Accessories for junction boxes/junction cases for mounting in the wall
  • ETIM 7:
    EC002328 - Accessories for junction boxes/junction cases for mounting in the wall
  • UNSPSC:
    39121704
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5048 >> Wallplates
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds